Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1391X8X8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 1.125 |
| Hex size 5 MM | 28.6 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 9.9060 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.060 |
| Product length mm | 52.320 |
| Product material | Brass |
| Product serial name | 1391 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975755099 |
