Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 140-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.700 |
| Item type | Adapter-straight |
| Product height in | 1.320 |
| Product height mm | 33.520 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 140 |
| Product width in | 0.620 |
| Product width mm | 15.740 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNS |
| Thread size 2 | 1/4-18 PTF |
