Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1410 |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Brass |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728611 |