Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1421-24-BG |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 10 |
| Working pressure psi | 150 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
