Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1423 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.780 |
| Hex size 1 MM | 19.800 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.440 |
| Tube outside diameter 1 MM | 11.2 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Working pressure bar | 10.00 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975749364 |
