Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1425A |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Item type | Adapter-straight |
| Package contents | Drain Valve |
| Product height in | 1.252 |
| Product height mm | 31.800 |
| Product length in | 1.650 |
| Product length mm | 41.900 |
| Product material | Brass |
| Product serial name | 1425A |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/2-20 UNF |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522305891 |
