Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1426A |
| End size 2 | -5 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Adapter-straight |
| Product height in | 1.252 |
| Product height mm | 31.800 |
| Product length in | 1.650 |
| Product length mm | 41.900 |
| Product material | Brass |
| Product serial name | 1426A |
| Product width in | 0.687 |
| Product width mm | 17.462 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522305907 |
