Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1428 |
| End size 1 | -5 |
| End type 1 | Female inverted flare |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711880 |