Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730829 |