Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.000 |
| Item type | Adapter-elbow |
| Product height in | 0.807 |
| Product height mm | 20.498 |
| Product length in | 1.236 |
| Product length mm | 31.394 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.420 |
| Tube outside diameter 2 MM | 10.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758717 |
![Danfoss Ford Transmission Elbow ThreadedMale_ThreadedMale_90degree-Brass [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318247%2FID463022920287-0101_preview.jpg&w=1920&q=75)