Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1439-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male 37 degree |
| End type 2 | Male 45 degree inverted flare |
| Hex size 5 IN | 0.622 |
| Hex size 5 MM | 15.8 |
| Item type | Adapter-straight |
| Product height in | 0.622 |
| Product height mm | 15.800 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Brass |
| Product serial name | 141 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
