Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1442 |
| End size 1 | -5 |
| End size 2 | -10 |
| End type 1 | Male inverted flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.016 |
| Product length mm | 25.800 |
| Product material | Brass |
| Product serial name | 1442 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | M10x1 |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734445 |
