Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1444 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Adapter-straight |
| Product height in | 0.847 |
| Product height mm | 21.510 |
| Product length in | 1.380 |
| Product length mm | 35.050 |
| Product material | Brass |
| Product serial name | 1444 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | No |
| Thread size 1 | 11/16-18 UN |
| Tube outside diameter 1 IN | 0.263 |
| Tube outside diameter 1 MM | 6.7 |
| Tube outside diameter 2 IN | 0.263 |
| Tube outside diameter 2 MM | 6.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703861 |
