Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Finish plating | Nickel plating |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.100 |
Product height in | 0.750 |
Product height mm | 19.050 |
Product length in | 1.180 |
Product length mm | 29.972 |
Product material | Brass |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Thread sealant | No |
Thread size 1 | 5/8-18 UNF |
Thread size 2 | M14x1.5 |
Tube outside diameter 1 IN | 0.266 |
Tube outside diameter 1 MM | 6.8 |
Tube outside diameter 2 IN | 0.266 |
Tube outside diameter 2 MM | 6.8 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975733370 |