Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1460X10 |
| End size 1 | -10 |
| End Type 1 | Air Brake Connector |
| Item type | Adapter-straight |
| Product height in | 0.746 |
| Product height mm | 18.950 |
| Product length in | 0.490 |
| Product length mm | 12.450 |
| Product material | Brass |
| Product serial name | 1460 |
| Product width in | 0.746 |
| Product width mm | 18.950 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975727386 |
