Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1460X6-BG |
| End size 1 | -6 |
| End Type 1 | Air Brake Connector |
| Item type | Adapter-straight |
| Product height in | 0.479 |
| Product height mm | 12.170 |
| Product length in | 0.390 |
| Product length mm | 9.910 |
| Product material | Brass |
| Product serial name | 1460 |
| Product width in | 0.479 |
| Product width mm | 12.170 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338324 |
