Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1462X12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Air Brake Connector Nylon tube |
| End type 2 | Air Brake Connector Nylon tube |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.600 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.155 |
| Product length mm | 54.740 |
| Product material | Brass |
| Product serial name | 1462 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread sealant | No |
| Thread size 1 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258564 |
