Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1462X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Air Brake Connector Nylon tube |
| End type 2 | Air Brake Connector Nylon tube |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.3 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.3 |
| Hex size 5 IN | 0.438 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.250 |
| Product length mm | 31.760 |
| Product material | Brass |
| Product serial name | 1462 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258571 |
