Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1464X8X8X6-BG |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -6 |
| End type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Air Brake Connector |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.600 |
| Hex size 3 IN | 0.625 |
| Hex size 3 MM | 15.9 |
| Item type | Adapter-tee |
| Product height in | 1.506 |
| Product height mm | 38.260 |
| Product length in | 2.276 |
| Product length mm | 57.820 |
| Product material | Brass |
| Product serial name | 1464 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 17/32-24 UNS |
