Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1466X6X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.439 |
| Product length mm | 36.550 |
| Product material | Brass |
| Product serial name | 1466 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
