Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1468X12-BG |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.940 |
| Product length mm | 49.270 |
| Product material | Brass |
| Product serial name | 1468 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
