Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1468X12X12Z |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.700 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.062 |
| Product height mm | 26.987 |
| Product length in | 1.776 |
| Product length mm | 45.110 |
| Product material | Brass |
| Product serial name | 1468 |
| Product width in | 1.062 |
| Product width mm | 26.987 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522220422 |
