Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1468X6Z |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.316 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 IN | 0.384 |
| Tube outside diameter 2 MM | 9.8 |
| Working pressure BAR | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975753026 |
