Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X10X12 |
| Drop dimension IN | 1.210 |
| Drop dimension MM | 30.70 |
| End size 2 | -12 |
| End size 3 | -10 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.938 |
| Hex size 3 MM | 23.8 |
| Item type | Adapter-elbow |
| Product height in | 2.117 |
| Product height mm | 53.780 |
| Product length in | 1.757 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 1.095 |
| Product width mm | 27.810 |
| Thread sealant | No |
| Thread size 2 | 13/16-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975724910 |
