Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X10X6Z |
| Drop dimension IN | 1.010 |
| Drop dimension MM | 25.70 |
| End size 2 | -6 |
| End size 3 | -10 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 1 IN | 0.830 |
| Hex size 1 MM | 21.100 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.900 |
| Hex size 3 IN | 0.938 |
| Hex size 3 MM | 23.8 |
| Item type | Adapter-elbow |
| Product height in | 1.694 |
| Product height mm | 43.040 |
| Product length in | 1.472 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.825 |
| Thread sealant | No |
| Thread size 2 | 13/16-18 UNS |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.640 |
| Tube outside diameter 2 MM | 16.3 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711620 |
