Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X10Z |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Working pressure BAR | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713334 |
