Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X12 |
| Drop dimension IN | 1.200 |
| Drop dimension MM | 30.50 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 1.125 |
| Hex size 3 MM | 28.6 |
| Item type | Adapter-elbow |
| Product height in | 2.129 |
| Product length in | 1.721 |
| Product length mm | 43.710 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 1.040 |
| Product width mm | 26.420 |
| Thread sealant | No |
| Thread size 2 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723449 |
