Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X4X4-BG |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.563 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 1.372 |
| Product height mm | 34.850 |
| Product length in | 1.172 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
| Thread size 2 | 7/16-24 UNS |
