Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X4X6 |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 2 | -6 |
| End size 3 | -4 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.563 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 1.357 |
| Product height mm | 34.470 |
| Product length in | 1.259 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | No |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975765302 |
