Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X4Z |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.200 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.200 |
| Hex size 3 IN | 0.563 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 1.065 |
| Product height mm | 27.050 |
| Product length in | 0.904 |
| Product length mm | 22.970 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width mm | 11.940 |
| Thread sealant | No |
| Thread size 2 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975773079 |
