Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X6X2-BG |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.50 |
| End size 2 | -2 |
| End size 3 | -6 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.625 |
| Hex size 3 MM | 15.9 |
| Item type | Adapter-elbow |
| Product height in | 1.228 |
| Product height mm | 31.190 |
| Product length in | 1.008 |
| Product length mm | 25.610 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.560 |
| Thread sealant | No |
| Thread size 2 | 17/32-24 UNS |
