Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X6X2Z |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 19.00 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Line/hose/tube |
| Hex size 1 IN | 0.570 |
| Hex size 1 MM | 14.500 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.000 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.180 |
| Tube outside diameter 1 MM | 4.6 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
| Working pressure BAR | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975744246 |
