116-43606-46 ELBOW ASSY
1469X6X6Z
Tools1469X6X6Z Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975726518 |