Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X8-CT |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-elbow |
| Product height in | 1.846 |
| Product height mm | 46.900 |
| Product length in | 1.729 |
| Product length mm | 43.911 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.720 |
| Product width mm | 18.290 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975039885 |
