Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1469X8X4-BG |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 1.075 |
| Product length mm | 27.300 |
| Product material | Brass |
| Product serial name | 1469 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-20 UN |
