Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1471X4 |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -4 |
| End size 2 | -2 |
| End size 3 | -4 |
| End Type 1 | Air Brake Connector |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Air Brake Connector |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.3 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-tee |
| Product height in | 1.123 |
| Product height mm | 28.524 |
| Product length in | 1.511 |
| Product length mm | 38.380 |
| Product material | Brass |
| Product serial name | 1471 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975709085 |
