Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1471X6X4X4 |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Air Brake Connector |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Air Brake Connector |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-tee |
| Product height in | 1.201 |
| Product height mm | 30.517 |
| Product length in | 1.978 |
| Product length mm | 50.250 |
| Product material | Brass |
| Product serial name | 1471 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 17/32-24 UNS |
| Thread size 2 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975767719 |
