Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1471X6X4X4-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| Hex size 1 IN | 0.906 |
| Hex size 1 MM | 23.000 |
| Item type | Adapter-straight |
| Product height in | 0.504 |
| Product height mm | 12.800 |
| Product length in | 0.730 |
| Product length mm | 18.540 |
| Product material | Brass |
| Product serial name | 1471 |
| Product width in | 0.504 |
| Product width mm | 12.800 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
