Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1471X6X6X6-BG |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Item type | Adapter-tee |
| Product height in | 1.120 |
| Product height mm | 28.460 |
| Product length in | 2.020 |
| Product length mm | 51.300 |
| Product material | Brass |
| Product serial name | 1471 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | No |
