Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1472X4 |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -2 |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.908 |
| Product height mm | 23.060 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | Brass |
| Product serial name | 1472 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975771105 |
