Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1472X6-BG |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.000 |
| Item type | Adapter-tee |
| Product height in | 1.240 |
| Product height mm | 31.490 |
| Product length in | 1.677 |
| Product length mm | 42.600 |
| Product material | Brass |
| Product serial name | 1472 |
| Product width in | 0.620 |
| Product width mm | 15.740 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
