Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1472X8 |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -6 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.827 |
| Hex size 2 MM | 21.000 |
| Item type | Adapter-tee |
| Product height in | 1.341 |
| Product height mm | 34.060 |
| Product length in | 2.442 |
| Product length mm | 62.020 |
| Product material | Brass |
| Product serial name | 1472 |
| Product width in | 0.827 |
| Product width mm | 21.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975771891 |
