Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1474X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Air Brake Connector Nylon tube |
| End type 2 | Air Brake Connector Nylon tube |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Hex size 3 IN | 0.688 |
| Hex size 3 MM | 17.5 |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-union |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 2.118 |
| Product length mm | 53.800 |
| Product material | Brass |
| Product serial name | 1474 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | No |
