Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1477X10X10X4 |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.60 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -4 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Female pipe (NPTF) |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.800 |
| Item type | Adapter-tee |
| Product height in | 1.359 |
| Product height mm | 34.506 |
| Product length in | 2.619 |
| Product material | Brass |
| Product serial name | 1477 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Thread sealant | Yes |
| Thread size 1 | 13/16-18 UNS |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975772102 |
