Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1477X6 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| End type 3 | Female pipe (NPTF) |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Item type | Adapter-tee |
| Product height in | 1.092 |
| Product length in | 2.303 |
| Product length mm | 58.500 |
| Product material | Brass |
| Product serial name | 1477 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread sealant | Yes |
| Thread size 1 | 17/32-24 UNS |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715529 |
