Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1480X6X6Z |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 1 IN | 0.710 |
| Hex size 1 MM | 18.000 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Item type | Adapter-elbow |
| Product height in | 1.023 |
| Product height mm | 25.981 |
| Product length in | 1.681 |
| Product length mm | 42.691 |
| Product material | Brass |
| Product serial name | 1480 |
| Product width mm | 17.910 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975755785 |
