Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1480X8X4 |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.600 |
| Item type | Adapter-elbow |
| Product height in | 1.023 |
| Product height mm | 25.981 |
| Product length in | 1.801 |
| Product length mm | 45.751 |
| Product material | Brass |
| Product serial name | 1480 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738832 |
