Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1484X10-BG |
| End size 1 | -10 |
| Item type | Other element |
| Product height in | 0.629 |
| Product height mm | 15.989 |
| Product length in | 1.039 |
| Product length mm | 26.400 |
| Product material | Brass |
| Product serial name | 1484 |
| Product width in | 0.629 |
| Product width mm | 15.989 |
| Thread sealant | No |
