Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1484X10-CT |
| End size 1 | -10 |
| End Type 1 | Air Brake Connector |
| Item type | Adapter-straight |
| Product height in | 0.629 |
| Product height mm | 15.989 |
| Product length in | 1.039 |
| Product length mm | 26.400 |
| Product material | Brass |
| Product serial name | 1484 |
| Product width in | 0.629 |
| Product width mm | 15.989 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522063289 |
