Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1484X12-BG |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Air Brake Connector |
| End type 2 | Air Brake Connector |
| Item type | Adapter-straight |
| Product height in | 0.754 |
| Product height mm | 19.160 |
| Product length in | 1.209 |
| Product length mm | 30.700 |
| Product material | Brass |
| Product serial name | 1484 |
| Product width in | 0.754 |
| Product width mm | 19.160 |
| Thread sealant | No |
